
Brand: Hubbell Power Systems
Catalog ID: 625ETPP41TS
Catalog Number
625ETPP41TS
Connector Type
Aluminum
Material Type
Non-Standard
Type
600Amp Dead Break
With Seal Kit
Yes
With Test Point
Yes
Dimensions
12.41 in x 3.50 in x 13.00 in
Height
13 in
Length
12.41 in
Weight
9.15 lb
Width
3.5 in
AC Withstand Voltage (1 min)
40 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
19 kV
Current Rating
200 A
kV Class
25/28 kV
Stranded or Compressed Conductor
1000
Connector Type
Aluminum
With Seal Kit
Yes
With Test Point
Yes
Standard Package
1