HUBBELL POWER SYSTEMS
25/28 kV, Load Break Elbow w/ Test Point, ProbeLok Bimetal Contact
Image of 228LE45PT 25/28 kV, Load Break Elbow w/ Test Point, ProbeLok Bimetal Contact

25/28 kV, Load Break Elbow w/ Test Point, ProbeLok Bimetal Contact

Brand: Hubbell Power Systems

Catalog ID: 228LE45PT

Load Break Elbow, 200 Amp, 25/28 kV, with Test Point, Long ProbeLok Bimetal Contact, Cable Insulation Diameter range = 0.800 - 1.140 inches, 2/0 Solid or Compacted and 1/0 Stranded or Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

228LE45PT

Connector Type

ProbeLok Bi-Metal

Integral Seal

No

Material Type

Non-Standard

Type

200Amp Load Break

UPC

096359732884

With Seal Kit

No

With Test Point

Yes

Dimensions

Cable Insulation Diameter Maximum

1.14 in

Cable Insulation Diameter Minimum

0.8 in

Dimensions

7.50 in x 2.75 in x 9.00 in

Height

9 in

Length

7.5 in

Weight

3 lb

Width

2.75 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

200 A

kV Class

25/28 kV

Conductor Related

Cable Insulation Diameter Range

0.800 - 1.140

Solid or Compacted Conductor

2/0

Stranded or Compressed Conductor

1/0

Configuration

Connector Type

ProbeLok Bi-Metal

With Seal Kit

No

With Test Point

Yes

Logistics

Pallet Quantity

240

Standard Package

20