
Brand: Hubbell Power Systems
Catalog ID: 228FT
Catalog Number
228FT
EU RoHS Indicator
Material Type
Standard
Mounting Position
Horizontal
Type
200Amp Load Break
UPC
096359566441
Dimensions
5.50 in x 7.50 in x 10.00 in
Height
10 in
Length
5.5 in
Weight
5.5 lb
Width
7.5 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
200 A
kV Class
25/28 kV
EU RoHS Indicator
Mounting Position
Horizontal
Pallet Quantity
80
Standard Package
1