HUBBELL POWER SYSTEMS
Image of 625LRTPSF24T 25/28 kV Sure-Tap™ Series Kit w/ Test Point
*Representative image
Image of 625LRTPSF24T 25/28 kV Sure-Tap™ Series Kit w/ Test Point
play
play
Hubbell Power Systems T-Body Connector Assembly
+1
Hubbell Power Systems In Depth: T-Body Kits
New

25/28 kV Sure-Tap™ Series Kit w/ Test Point

Brand: Hubbell Power Systems

Catalog ID: 625LRTPSF24T

25/28 kV Loadbreak Reducing Tap Plug Kit w/TP. Cable Insul:.640 - .820. T-Body, insulating plug, compression lug, stud, and cable adapter

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

625LRTPSF24T

Connector Type

Aluminum Threaded

Material Type

Non-Standard

Type

600 Amp Dead Break

Dimensions

Dimensions

12.41 in x 3.50 in x 13.00 in

Height

13 in

Length

12.41 in

Weight

9.5 lb

Width

3.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

25/28 kV

Configuration

Connector Type

Aluminum Threaded