HUBBELL POWER SYSTEMS
Image of 625ETP 600A 25/28kV Class Elbow Tap Plug

600A 25/28kV Class Elbow Tap Plug

Brand: Hubbell Power Systems

Catalog ID: 625ETP

25/28 kV 600/200 Amp Elbow Tap Plug.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

625ETP

EU RoHS Indicator

No

Material Type

Non-Standard

Type

600 Amp Dead Break

UPC

096359383796

Dimensions

Dimensions

9.438 in x 8.438 in x 3.625 in

Height

3.625 in

Length

9.438 in

Weight

2 lb

Width

8.438 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

25/28 kV

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

144

Standard Package

1