
Brand: Hubbell Power Systems
Catalog ID: 228FEHB4
Catalog Number
228FEHB4
Connector Type
Hi-Tech® Fuse Connector
Integral Seal
No
Material Type
Standard
PROBELOK ? Connectors
No
Series
Hi-Tech® Series
Type
200A Loadbreak
UPC
096359717874
With Seal Kit
No
With Test Point
Yes
Cable Insulation Diameter Maximum
0.985 in
Cable Insulation Diameter Minimum
0.72 in
Dimensions
8.875 in x 4.75 in x 21.00 in
Height
21 in
Length
8.875 in
Weight
7.5 lb
Width
4.75 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21.5 kV
Current Rating
200 A
kV Class
25/28 kV
Cable Insulation Diameter Range
0.720 - 0.985
Solid or Compacted Conductor
1/0
Stranded or Compressed Conductor
#1
Connector Type
Hi-Tech® Fuse Connector
With Seal Kit
No
With Test Point
Yes
Pallet Quantity
64
Standard Package
1