HUBBELL POWER SYSTEMS
Image of 228FEHC6 25/28kV Fused Elbow, with cable insulation dia of 0.920 - 1.185 in, Hi-Tech® Fuse Connector
Image of 228FEHC6 25/28kV Fused Elbow, with cable insulation dia of 0.920 - 1.185 in, Hi-Tech® Fuse Connector

25/28kV Fused Elbow, with cable insulation dia of 0.920 - 1.185 in, Hi-Tech® Fuse Connector

Brand: Hubbell Power Systems

Catalog ID: 228FEHC6

Fused Elbow, 25/28 kV, with Test Point, Cable Insulation Diameter range = 0.920 - 1.185 inches, 4/0 Solid or Compact and 3/0 Stranded or Compressed, Accepts Hi-Tech® EFX Current Limiting Fuses

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

228FEHC6

Connector Type

Hi-Tech® Fuse Connector

Integral Seal

No

PROBELOK ? Connectors

No

Type

200A Loadbreak

With Seal Kit

No

With Test Point

Yes

Dimensions

Cable Insulation Diameter Maximum

1.185 in

Cable Insulation Diameter Minimum

0.92 in

Weight

7.5 lb

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21.5 kV

Current Rating

200 A

kV Class

25/28 kV

Conductor Related

Cable Insulation Diameter Range

0.920 - 1.185

Solid or Compacted Conductor

3/0

Stranded or Compressed Conductor

2/0

Logistics

Standard Package

1

Resources and downloads