HUBBELL POWER SYSTEMS
Image of 625BAS 600A 25kV Class Bushing Adapter w/ Aluminum Stud

600A 25kV Class Bushing Adapter w/ Aluminum Stud

Brand: Hubbell Power Systems

Catalog ID: 625BAS

25kV 600 Amp Bushing Adapter.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

625BAS

EU RoHS Indicator

No

Material Type

Standard

Type

600 Amp Dead Break

UPC

096359823889

Dimensions

Dimensions

12.688 in x 9.625 in x 4.625 in

Height

4.625 in

Length

12.688 in

Weight

5.75 lb

Width

9.625 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

15 kV

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

117

Standard Package

1