HUBBELL POWER SYSTEMS
Image of 225GB 25kV Class, Grounding Bushing

25kV Class, Grounding Bushing

Brand: Hubbell Power Systems

Catalog ID: 225GB

Load Break Grounded Parking Bushing, 200 Amp, 25/28 kV.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Contains a fully functioning loadbreak mechanism
  • Designed to handle one fault-close of up to 10,000 A for 10 cycles

General

Catalog Number

225GB

Material Type

Standard

Type

200Amp Load Break

UPC

096359623168

Dimensions

Dimensions

9.50 in x 8.50 in x 3.50 in

Height

3.5 in

Length

9.5 in

Weight

3.81 lb

Width

8.5 in

Electrical Ratings

Current Rating

200 A

kV Class

25/28 kV

Logistics

Pallet Quantity

192

Standard Package

1