HUBBELL POWER SYSTEMS
Image of 925J2B 25kV Deadbreak Junction 900A

25kV Deadbreak Junction 900A

Brand: Hubbell Power Systems

Catalog ID: 925J2B

900A Deadbreak Junction with all copper current carrying componets. 2pt with Stainless Steel Bracket

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

925J2B

Type

Junctions

UPC

096359393757

Dimensions

Dimensions

15.50 in x 6.75 in x 6.55 in

Height

6.55 in

Length

15.5 in

Width

6.75 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21.5 kV

Current Rating

900 A

kV Class

25/28 kV;15 kV

Logistics

Standard Package

1