HUBBELL POWER SYSTEMS
Image of 225PLA12 25kV Parkingstand Arrester (10.2 kV MCOV)

25kV Parkingstand Arrester (10.2 kV MCOV)

Brand: Hubbell Power Systems

Catalog ID: 225PLA12

Deadfront Parkingstand Arrester.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Bracket Type

Parkingstand Bracket

Catalog Number

225PLA12

Grounding Style

36 in Line Lead

Material

Polymer

Material Type

Non-Standard

Type

Underground Arresters

Dimensions

Dimensions

8.55 in x 3.625 in x 13.625 in

Height

13.625 in

Length

8.55 in

Weight

4.6 lb

Width

3.625 in

Electrical Ratings

Duty Cycle

12 kV

kV Class

25 kV

Maximum Discharge Voltage

  • 39 kV @ 1.5 kA
  • 41 kV @ 3 kA
  • 44 kV @ 5 kA
  • 49 kV @ 10 kA
  • 57 kV @ 20 kA
  • 74 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

34 kV

MCOV

10.2 kV

Operational

Maximum Operating Altitude

6000 ft

Configuration

Bracket Type

Parkingstand Bracket

Logistics

Standard Package

1