HUBBELL POWER SYSTEMS
Image of 225PLA18 25kV Parkingstand Arrester (15.3 kV MCOV)

25kV Parkingstand Arrester (15.3 kV MCOV)

Brand: Hubbell Power Systems

Catalog ID: 225PLA18

Deadfront Parkingstand Arrester.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Bracket Type

Parkingstand Bracket

Catalog Number

225PLA18

Grounding Style

36 in Line Lead

Material

Polymer

Material Type

Standard

Type

Underground Arresters

UPC

096359623595

Dimensions

Dimensions

8.55 in x 3.625 in x 14.75 in

Height

14.75 in

Length

8.55 in

Weight

4.6 lb

Width

3.625 in

Electrical Ratings

Duty Cycle

18 kV

kV Class

25 kV

Maximum Discharge Voltage

  • 52 kV @ 1.5 kA
  • 56 kV @ 3 kA
  • 60 kV @ 5 kA
  • 66 kV @ 10 kA
  • 78 kV @ 20 kA
  • 101 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

46 kV

MCOV

15.3 kV

Operational

Maximum Operating Altitude

6000 ft

Configuration

Bracket Type

Parkingstand Bracket

Logistics

Pallet Quantity

64

Standard Package

1