HUBBELL POWER SYSTEMS
Image of PSC6010269CL 25kV Rubber Glove Jumper Set 12 ft (3.6 m) 1/0 with Clear Clamps
Image of PSC6010269CL 25kV Rubber Glove Jumper Set 12 ft (3.6 m) 1/0 with Clear Clamps

25kV Rubber Glove Jumper Set 12 ft (3.6 m) 1/0 with Clear Clamps

Brand: Chance

Catalog ID: PSC6010269CL

25kV 12ft. 1/0 Rubber Glove Jumper Set, Clear Clamps

  • Designed and tested to ASTM F2321
  • Complete set rated to 25kV
  • Includes PSG4765CL 25kV Rubber Glove Jumper Clamps and 12ft of S11272 1/0 25kV Jumper Cable
  • Continuous current rating of 260 amps
  • Conductor range of #6 CU to 795 ACSR
  • Used for bypassing work areas when equipment is under repair, upgrading lines, and making temporary or emergency repairs
  • Clamps have 7-1/2" below the handguard
  • Adequate rubber gloves must be worn when isntalling or removing jumper clamps

Product details

General

Catalog Number

PSC6010269CL

Dimensions

Weight

10 lb

WeightMetric

4.5 kg

Conductor Related

Conductor Diameter (Main) - Maximum

1.1 in

Conductor Diameter (Main) - Minimum

0.1 in

Conductor Size

1/0 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads