Image of PSC6010342 27 kV Temporary Cutout
Buy America(n) Qualified

27 kV Temporary Cutout

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC6010342

TEMPORARY CUTOUT-27KV-100AMPS-POLYMER, To provide fuse protection during live-line maintenance, the temporary cutout tool simply clamps onto primary conductor with a Grip-All clampstick. Brass stud at lower end accepts clamp on temporary tap jumper. Insultated bushing and hot parts are from Type C-Polymer cutouts: Upper contact with integral sleet shield and hooks for operation by loadbreak tool and lower trunnion of cast bronze. Fusetube must be fitted with fuselink rated no larger than 100 amps.

  • To provide fuse protection during live-line maintenance, temporary cutout tool simply clamps onto primary conductor with a Grip-All clampstick
  • Brass stud at lower end accepts clamp on temporary tap jumper
  • Insulated bushing and hot parts are from Chance Type C-Polymer cutouts
  • Upper contact with integral sleet shield and hooks for operation by loadbreak tool and lower trunnion of cast bronze
  • Fusetube must be fitted with fuselink rated no larger than 100 amps
  • Available in ratings for 15kV and 27kV systems
  • Tools come with or without a pivot-lever closing device
  • 250 in.-lb. torque for clamp eyescrew
  • Includes tap stud with 1/2" diameter

NA/

General

Catalog Number

PSC6010342

EU RoHS Indicator

No

Maximum interrupting capacity

8,000 Amps

Style

100 Amp Fuse Tube

UPC

096359391500

Dimensions

Weight

12 lb

WeightMetric

5.4 kg

Electrical Ratings

Amperage Rating

100

Voltage - Maximum

27 kV

Voltage Rating

27000 V

Conductor Related

Conductor Diameter (Main) - Maximum

1.16 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

No

Logistics

Pallet Quantity

32