HUBBELL POWER SYSTEMS
Image of 7902L 3-BOLT, ANGLED, MESSENGER SUSPENSION CLAMP for 5/8" BOLT
Image of 7902L 3-BOLT, ANGLED, MESSENGER SUSPENSION CLAMP for 5/8" BOLT
play
3D View
play
360 View
play

3-BOLT, ANGLED, MESSENGER SUSPENSION CLAMP for 5/8" BOLT

Brand: Chance

Catalog ID: 7902L

Cable suspension clamp is used with 5/8" through bolt to support messenger cable at poles with angular runs. Through bolt also serves as one of three clamping members.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Accommondates strand sizes 1/4" through 7/16"
  • Supports angles up to 30 degrees
  • Includes two 1/2" x 1-5/8" carriage bolts
  • Clamp length is 7"
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

7902L

Coating

Galvanized, ASTM A-153

Material

Steel

Style

2 Bolt

Type

Messenger

UPC

096359074618

Dimensions

Dimensions

6.750 in x 1.750 in x 2.000 in

Distance From Pole

N/A

Height

2 in

Length

6.75 in

Weight

2 lb

Width

1.75 in

Logistics

Pallet Quantity

1200

Resources and downloads

Media

Videos

play
Hubbell® Messenger Installation

3D AR Model

360 View