HUBBELL POWER SYSTEMS
3 PHASE CURVED EQUIPMENT MOUNT, 2-POSITION VERTICAL FITTINGS, 36in END to END SPACING
Image of CR3CA2C 3 PHASE CURVED EQUIPMENT MOUNT, 2-POSITION VERTICAL FITTINGS, 36in END to END SPACING

3 PHASE CURVED EQUIPMENT MOUNT, 2-POSITION VERTICAL FITTINGS, 36in END to END SPACING

Brand: Chance

Catalog ID: CR3CA2C

Bracket for 3-phase mounting of cutouts, arresters or cable terminators.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Compact curved design
  • Lighweight aluminum
  • Mounts to pole with one 5/8" machine bolt and one 1/2" lag screw in base and two 1/2" lag screws in braces
  • Material: 6061-T6 aluminum

General

Catalog Number

CR3CA2C

EU RoHS Indicator

No

Style

2 Bolt Vertical Equipment Mounting Fitting

Type

Equipment Brackets

UPC

096359513650

Dimensions

Distance From Pole

11.31 in

Weight

15 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

2