HUBBELL POWER SYSTEMS
Image of T4001753 3 PHASE LIFT-BOOM MOUNTED-ROUND ADAPTER

3 PHASE LIFT-BOOM MOUNTED-ROUND ADAPTER

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4001753

3 PHASE LIFT-BOOM MOUNTED-ROUND ADAPTER

  • GLOSSY, CLEAN AND DRY Epoxiglas ™
  • 15kV Phase to Phase (20 Inch Min. Wireholder Spacing)
  • 34kV Phase to Phase (20 Inch Min. Wireholder Spacing and M4805-7

General

Catalog Number

T4001753

UPC

096359529620

Dimensions

Length

120 in

Length Metric

3048 mm

Weight

107 lb

Weight Metric

48.5 kg