HUBBELL POWER SYSTEMS
3-Position Fiberglass Cutout & Arrester Bracket,92"

3-Position Fiberglass Cutout & Arrester Bracket,92"

Brand: Chance

Catalog ID: CW3CA92FG

Fiberglass Cutout & Arrester Bracket, 92", 3-Position, W/Bond Wire

Base and mounting points are aluminum alloy

General

Catalog Number

CW3CA92FG

Type

Equipment Brackets

UPC

096359718789

Dimensions

Diameter - Rod / Tube

2.65 X 2.65 in

Dimensions

92 in x 9 in x 6 in

Height

6 in

Length

92 in

Mounting Bolt Spacing

9 in

Weight

31 lb

Width

9 in

Logistics

Standard Package

50