HUBBELL POWER SYSTEMS
Image of 228J3U 3-Position Junction W/ U-Straps, 25/28kV
Image of 228J3U 3-Position Junction W/ U-Straps, 25/28kV
play

3-Position Junction W/ U-Straps, 25/28kV

Brand: Hubbell Power Systems

Catalog ID: 228J3U

JUNCTION, 28KV 200A 3-PT U-STRAPS

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

228J3U

Material Type

Standard

Mounting Type

U-Straps

Number of Positions

3

Type

200Amp Load Break

UPC

096359534099

Dimensions

Dimensions

12.250 in x 9.130 in x 4.00 in

Height

4 in

Length

12.25 in

Weight

8.34 lb

Width

9.13 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

200 A

kV Class

25/28 kV

Configuration

Number of Positions

3

Logistics

Pallet Quantity

108

Standard Package

1