HUBBELL POWER SYSTEMS
Image of  3Ø Programmable Resettable Sectionalizer (3Ø PRS), Polymer Cutout
* Representative image
Image of  3Ø Programmable Resettable Sectionalizer (3Ø PRS), Polymer Cutout
Image of  3Ø Programmable Resettable Sectionalizer (3Ø PRS), Polymer Cutout
Image of  3Ø Programmable Resettable Sectionalizer (3Ø PRS), Polymer Cutout

3Ø Programmable Resettable Sectionalizer (3Ø PRS), Polymer Cutout

Brand: Hubbell Power Systems

The Three-Phase Programmable Sectionalizer (3Ø PRS) is specifically designed for the protection of three-phase lateral lines. It has built-in intelligence to distinguish between temporary (transient) and permanent faults on three-phase distribution systems; virtually eliminating nuisance outages. Using radio links to communicate between modules it can automatically sectionalize faults on all three phases. The modules are fully programmable to ensure optimal coordination with system assets.

Three-Phase Programmable Resettable Sectionalizers with polymer cutout mounting assembly rated for sectionalizing 15kV or 27kV three phase overhead distribution lines.

  • Coordinates three-phase operation with upstream recloser or breaker
  • Synchronized dropping of all three phases protects three-phase loads and avoids downstream system imbalance
  • Programmable parameters: Counts, actuating current, reset time
  • Historical data storage for system overview and analysis Simplified programming calculates settings based on the upstream reclosing device
  • Equipped with In-Air Resettable Trunnion
  • Load break and Non-Load break options

Product details

General

Ambient Temp. Range

-40°C to 60 °C

Bracket Type

Selectable

Mounting Type

Programmable Sectionalizer with Polymer Mounting Assembly

Type

Programmable Sectionalizer

Electrical Ratings

BIL

  • 110 kV BIL (for 15kV PRS)
  • 125kV BIL (for 27kV PRS)
  • 150kV/170kV BIL (for 38kV PRS)

Current Rating

300 A

Frequency Rating

60 Hz

kV Class

  • 15 kV
  • 27 kV
  • 38 kV

Withstand Current - Short Time (3 sec)

3,200 Amps Symmetrical