HUBBELL POWER SYSTEMS
3 Ton Chain Hoist

3 Ton Chain Hoist, Ratchet Link

Brand: CHANCE Lineman Grade Tools

Catalog ID: C3090440

3 Ton Chain Hoist with heat-treated aluminum housing and a 5.5' lift, a 60 lb. handle pull, and an 19.75" minimum hook-to-hook distance

3 Ton Chain Hoists engineered for maximum durability, catering to industrial professionals who require dependable load-handling equipment. Constructed from high-strength aluminum, these hoists remain lightweight to enhance usability without compromising strength. The versatile ratchet handle swings to either side, facilitating both push and pull operations, making it perfect for tight spaces. These hassle-free chain hoists demand minimal maintenance, thanks to lifetime oil-impregnated bronze-sleeve bearings that eliminate the need for additional lubrication. When maintenance is necessary, only pliers and a screwdriver are needed, ensuring minimal downtime.

  • Enhanced Protection: All working parts are securely enclosed within the housing
  • Robust Construction: High-strength alloy steel chain designed for heavy-duty use
  • Load Security: Equipped with forged steel 360˚ swiveling load hooks and spring-loaded latches
  • Safety Assured: Controls automatically lock when under load, ensuring safe operation
  • Flexible Operation: Ratchet handle can swing to either side, allowing for versatile maneuvering
  • Maintenance-Free Bearings: Lifetime oil-impregnated bronze sleeve bearings

Experience effortless operation with the 3 Ton chain hoist, designed for optimal efficiency and ease of use. It features a straightforward hook-up and chain release for seamless freewheeling when not under load. Safety is paramount, as controls automatically secure when the hoist is engaged in pulling a load. Navigate operations smoothly with two user-friendly levers: a Shift Key for precise up and down movements located on top of the housing, and a Release Key conveniently situated in the handle recess—both designed for easy operation even with gloves on.

General

Application - For Use On

60.0 lb., 27.2 kg

Catalog Number

C3090440

Connector

19.75 in, 50.2 cm

Material Type

Standard

Strength Rating - Ultimate

6000 lb

Style

Link Chain Hoist

UPC

096359016243

Dimensions

Dimensions

20 in x 7.87 in x 6.87 in

Dimensions Metric

50.8 mm x 20.0 mm x 17.4 mm

Height

6.87 in

Height Metric

17.4 mm

Length

20 in

Length Metric

50.8 mm

Weight

31 lb

WeightMetric

13.8 kg

Width

7.87 in

WidthMetric

20 mm

Force Related

Strength Rating - Ultimate

6000 lb

Configuration

Connector

19.75 in, 50.2 cm

Logistics

Pallet Quantity

28

Standard Package

1