HUBBELL POWER SYSTEMS
3-WIRE SECONDARY RACK, HEAVY DUTY 9 GAUGE (.148"), NON-EXTENDED BACK with 3 ANSI 53-2 GRAY SPOOL INSULATORS
Image of T2070109 3-WIRE SECONDARY RACK, HEAVY DUTY 9 GAUGE (.148"), NON-EXTENDED BACK with 3 ANSI 53-2 GRAY SPOOL INSULATORS

3-WIRE SECONDARY RACK, HEAVY DUTY 9 GAUGE (.148"), NON-EXTENDED BACK with 3 ANSI 53-2 GRAY SPOOL INSULATORS

Brand: Chance

Catalog ID: T2070109

Secondary racks offer a means for securing multiple secondary wires to utility pole.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Overall length of back is 21-3/4"
  • Mounting hole spacing is 16"
  • Wire offset from face of pole is 4"
  • Includes 3 assembled spool insulators
  • Galvanized per ASTM A-153
  • NEMA Standard, C135.7

General

Catalog Number

T2070109

Coating

Galvanized, ASTM A-153

Material

Steel

Style

3 Wire

UPC

096359057567

Dimensions

Dimensions

22.00 in x 6.250 in x 3.375 in

Distance From Pole

N/A

Height

3.375 in

Length

22 in

Weight

12.25 lb

Width

6.25 in

Logistics

Pallet Quantity

64