HUBBELL POWER SYSTEMS
30" 16K Silicone Coated Guy Strain, Clevis / Clevis + 1 Roller
Image of GS16030CC1SC 30" 16K Silicone Coated Guy Strain, Clevis / Clevis + 1 Roller

30" 16K Silicone Coated Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS16030CC1SC

30" Silicone Coated Fiberglass Guy Strain; 16,000 lb Series; Clevis / Clevis + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16030CC1SC

Description - End Fitting

Clevis - Clevis - 1 Roller

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

16000 lb.

Dimensions

Diameter - Rod / Tube

0.625 in

Length

30 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Weight

3.2 lb

Force Related

Tensile Strength

16000 lb.

Logistics

Standard Package

1