HUBBELL POWER SYSTEMS
Image of 625LUG26 3/0 Stranded or Compressed Lug, Aluminum

3/0 Stranded or Compressed Lug, Aluminum

Brand: Hubbell Power Systems

Catalog ID: 625LUG26

Compression Lug Aluminum 600A AL 3/0

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Accessory Type

Crimp Connectors

Catalog Number

625LUG26

Connector Type

Aluminum

EU RoHS Indicator

No

Material Type

Standard

Type

Tools / Lugs / Parts

UPC

096359393399

Dimensions

Dimensions

.85 in x .85 in x 6.125 in

Height

6.125 in

Length

.85 in

Weight

0.6 lb

Width

.85 in

Electrical Ratings

Current Rating

600 A

Conductor Related

Solid or Compacted Conductor

4/0

Stranded or Compressed Conductor

3/0

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Connector Type

Aluminum

Logistics

Standard Package

1