HUBBELL POWER SYSTEMS
Image of PSC3090451 3/4 & 1-1/2 Ton Convertible Regular Handle Nylon-Strap Hoist
Image of PSC3090451 3/4 & 1-1/2 Ton Convertible Regular Handle Nylon-Strap Hoist

3/4 & 1-1/2 Ton Convertible Regular Handle Nylon-Strap Hoist

Brand: Chance Lineman Tools & Equipment

Catalog ID: PSC3090451

Every Chain Hoist is proof-tested and factory-operated at 150% of capacity rating

  • Adapts to varying field needs
  • Adds 3 ft of lift distance when rigged at the lower rating
  • To rig hoist for higher rating, keep load-hook sheave mounted midway on strap when it is becketed (doubled, with the end of strap secured to hoist frame)
  • To convert to lower rating, secure the load hook sheave through loop in free end of strap

Automatic springloaded latches on 360° swivel forgedsteel hooks. Heat-treated aluminum-alloy frame – open design for easy cleaning in mud or ice. Interlocking pawls for sure control without brakes that can slip. Safety-orange 30" x 11⁄4" Epoxiglas ™ insulated handle, Plastisol end cap seals out dirt. Take-up wheel with cogs for hand operation and holes for hotstick operation. Easy-access Shift and Release Keys operate by hotsticks or by hand, even with gloves.

Product details

General

Catalog Number

PSC3090451

EU RoHS Indicator

No

Style

Convertible Strap Hoist

UPC

096359395690

Working Load Limit

3,000 lb

Working Load Limit Metric

1,360 kg

Dimensions

Dimensions

30 in x 8.38 in x 5 in

Dimensions Metric

76.2 mm x 21.3 mm x 12.7 mm

Height

5 in

Height Metric

12.7 mm

Length

30 in

Length Metric

76.2 mm

Weight

13.5 lb

WeightMetric

6.1 kg

Width

8.38 in

WidthMetric

21.3 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Standard Package

1