HUBBELL POWER SYSTEMS
Image of C4030814 34.5 kV Plastic-Coated Grippers
Buy America(n) Qualified

34.5 kV Plastic-Coated Grippers

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4030814

ELBOW GRIPPERS - PLASTIC COATED - 35KV, The tool provides a sure grip for installing and disconnecting elbow terminators. The tool grabs the elbow and has a special integral hook that fits through the rubber eye of an elbow or the metal hook of a bushing cap so that the lineman has complete, positive control, overcoming the resistance of the stiff underground cable. This tool fits RTE 200 AMP and 600 AMP Elastimold "T" Elbow.

  • Provides a sure grip for installing and disconnecting elbow terminators
  • Gives lineman greater control of stiff underground cable

Product details

General

Catalog Number

C4030814

EU RoHS Indicator

No

Style

Elbow Tool Grippers

Type

Underground Tools

UPC

096359018537

Dimensions

Dimensions

10 in x 5.25 in x 5.25 in

Dimensions Metric

25.4 mm x 13.3 mm x 13.3 mm

Height

5.25 in

Height Metric

13.3 mm

Length

10 in

Length Metric

25.4 mm

Weight

1 lb

WeightMetric

0.4 kg

Width

5.25 in

WidthMetric

13.3 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

1

Resources and downloads

Specifications