HUBBELL POWER SYSTEMS
Image of ALTD06200RC 34.5kV, 200kV LIW, 600A, ALTD Switch with Loadbuster Hooks.

34.5kV, 200kV LIW, 600A, ALTD Switch with Loadbuster Hooks.

Brand: Chance

Catalog ID: ALTD06200RC

34.5kV, 200kV LIW, 600A, Line Tension Disconnect Switch with Loadbuster Hooks and extension links.

When you need a switch installed directly into the line, the Chance ALTD Line Tension Disconnect is the answer….. The ALTD is rated 38kV 200kV BIL 900A and 600A for non load break applications and 600A for load break applications with its built in Arc Chutes. The arc chute interrupter is rated for interruption of magnetizing current, line charging current, cable charging current and capacitor switching. The extension link/adapter option allows for mounting on clamp-top insulators. Also available is the ATC1343 PG terminal option which makes this switch suitable for a wide range of applications. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.30.1
  • 38kV 200kV BIL Voltage Class/Insulation Level
  • 600A and 900A Non-Load Break Style Current Ratings
  • 600A Load Break Style
  • Extension Links and Terminal Connector Options
  • Dimensions provided below are installed dimensions

General

Blade Type

Solid Copper (two blade truss-member)

Catalog Number

ALTD06200RC

Color - Insulator

Dark Gray

Contact

Silver, Copper

EU RoHS Indicator

No

Insulator Type

ESP™ Polymer

Material Type

Non-Standard

Tension Range

15000 lb

UPC

096359005100

Dimensions

Depth

8.58 in

Height

26.86 in

Weight

15.68 lb

Width

5.25 in

Electrical Ratings

Arc Distance - Dry

15.3" (388.6mm)

BIL

200 kV

Creep and Leakage Distance

31.4" (797.6mm)

Current Overload - 8hr Emergency

1080 A

Current Rating

600 A

Dead-Ending Rating - Working Load

15,000 Lbs

Reference Voltage Limit - Minimum

34.5kV

Temperature Rise - Max. at 600A

28°C

Voltage - Maximum

38 kV

Withstand Current - Short Time (1 sec)

25kA, symmetrical

Withstand Current - Short Time (10 cycles)

40kA, assymetrical

Conductor Related

Contact

Silver, Copper

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

All Applicable ANSI/IEEE Standards

Force Related

Tension Range

15000 lb

Logistics

Pallet Quantity

24

Standard Package

1