Brand: CHANCE Lineman Grade Tools
Catalog ID: C3090438
Application - For Use On
65.0 lb., 29.5 kg
Catalog Number
C3090438
Connector
11 in, 27.9 cm
Material Type
Standard
Strength Rating - Ultimate
1500 lb
Style
Link Chain Hoist
UPC
096359016229
Dimensions
20 in x 4.5 in x 4.75 in
Dimensions Metric
50.8 mm x 11.4 mm x 12.1 mm
Height
4.75 in
Height Metric
12.1 mm
Length
20 in
Length Metric
50.8 mm
Weight
15 lb
WeightMetric
6.8 kg
Width
4.5 in
WidthMetric
11.4 mm
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
72
Standard Package
1