HUBBELL POWER SYSTEMS
35 kV Class Large Interface Elbow Arrester (29 kV MCOV)
Image of 236ELA36 35 kV Class Large Interface Elbow Arrester (29 kV MCOV)

35 kV Class Large Interface Elbow Arrester (29 kV MCOV)

Brand: Hubbell Power Systems

Catalog ID: 236ELA36

ELBOW ARRESTER, 35KV 29 MCOV, Mates with IEEE Std. 386, Interface 9

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

236ELA36

EU RoHS Indicator

No

Grounding Style

36 in Line Lead

Type

Underground Arresters

UPC

096359695363

Dimensions

Dimensions

10.50 in x 3.625 in x 16.69 in

Height

16.69 in

Length

10.5 in

Weight

9.4 lb

Width

3.625 in

Electrical Ratings

Duty Cycle

36 kV

kV Class

35 kV

Maximum Discharge Voltage

  • 117.4 kV @ 1.5 kA
  • 100.5 kV @ 3 kA
  • 107.2 kV @ 5 kA
  • 120.7 kV @ 10 kA
  • 139.4 kV @ 20 kA
  • 174.3 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

84.5 kV

MCOV

29 kV

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

64

Standard Package

1