HUBBELL POWER SYSTEMS
35 kV Class Small Interface Elbow Arrester (24.4 kV MCOV)
Image of 235ELA30 35 kV Class Small Interface Elbow Arrester (24.4 kV MCOV)

35 kV Class Small Interface Elbow Arrester (24.4 kV MCOV)

Brand: Hubbell Power Systems

Catalog ID: 235ELA30

Elbow Arrester, 35KV 24 MCOV, Mates with IEEE Std. 386, Interface 7B

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

235ELA30

EU RoHS Indicator

Grounding Style

36 in Line Lead

Material

Polymer

Material Type

Standard

Type

Underground Arresters

UPC

096359433439

Dimensions

Dimensions

10.375 in x 3.625 in x 14.375 in

Height

14.375 in

Length

10.375 in

Weight

6.5 lb

Width

3.625 in

Electrical Ratings

Duty Cycle

30 kV

kV Class

35 kV

Maximum Discharge Voltage

  • 81 kV @ 1.5 kA
  • 88.5 kV @ 3 kA
  • 94.5 kV @ 5 kA
  • 108 kV @ 10 kA
  • 131.5 kV @ 20 kA
  • 159 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

74 kV

MCOV

24.4 kV

Certifications And Compliance

EU RoHS Indicator

Operational

Maximum Operating Altitude

6000 ft

Logistics

Pallet Quantity

64

Standard Package

1