HUBBELL POWER SYSTEMS
Image of S11274 35 kV Jumper Cable 1/0

35 kV Jumper Cable 1/0

Brand: CHANCE Lineman Grade Tools

Catalog ID: S11274

Extremely flexible even at low temperatures, this cable features an insulation/jacket combination resistant to abrasion, oil, heat, moisture and ozone. The orange color of this mold-cured ethylene-propylene-base coating imparts high visibility. For easy identification, AWG size and voltage rating are embossed at 4-foot intervals. For extended service life, an extruded screen interfaces insulation and conductor. This strand screen improves voltage- stress control by adding dielectric strength and eliminating internal corona. Insulation and conductor screen meet and exceed ICEA-NEMA standard S-68-516. For easy handling in adverse conditions, conductors are extra flexible alloy-coated copper-stranded rope for ASTM B-189 or B-33. Ampacity ratings are based on 90˚C conductor temperature at 40˚C ambient.

  • Extremely flexible even at low temperatures
  • Features an insulation/jacket combination resistant to abrasion, oil, heat, moisture and ozone
  • Orange/Red color of this mold-cured ethylene-propylene-base coating imparts high visibility
  • AWG size and voltage rating are embossed at 4-foot intervals
  • For extended service life, an extruded screen interfaces insulation and conductor
  • This strand screen improves voltage-stress control by adding dielectric strength and eliminating internal corona
  • Insulation and conductor screen meet and exceed ICEANEMA standard S-68-516
  • For easy handling in adverse conditions, conductors are extra flexible alloy-coated copper-stranded rope per ASTM B-189 or B-33
  • Ampacity ratings are based on 90˚C conductor temperature at 40˚C ambient
  • Catalog number created by adding a P to the end of the part number along with the length in feet of the cable needed

General

Catalog Number

S11274

Dimensions

Diameter

1.287 in

Weight

985 lb

WeightMetric

446.7 kg

Electrical Ratings

Amperage Rating

260

Current Rating

260 A

Voltage - Maximum

35 kV

Voltage Rating

35000 V

Conductor Related

Conductor Size

1/0 AWG

Diameter - Cable Outside

1.2 in

Diameter - Conductor

0.6 in

Strands

413