HUBBELL POWER SYSTEMS
Image of 236LE54 35 kV, Load Break Elbow w/ Bimetal Contact
*Representative image
Image of 236LE54 35 kV, Load Break Elbow w/ Bimetal Contact
play
play
Hubbell Power Systems 15kv & 25kv 200A Redesigned Elbow
+6
Hubbell Power Systems 200A Loadbreak Elbow Installation

35 kV, Load Break Elbow w/ Bimetal Contact

Brand: Hubbell Power Systems

Catalog ID: 236LE54

Load Break Elbow, 200A, 35 kV, Bimetal Contact, Cable Insul: 1.020 - 1.310ches, 1/0 Solid/Compact and #1 Stranded/Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

236LE54

Connector Type

Bi-Metal

Material Type

Standard

PROBELOK ? Connectors

No

Product Type

Elbows

Type

200Amp Load Break

UPC

096359802310

With Seal Kit

Yes

With Test Point

No

Dimensions

Cable Insulation Diameter Maximum

1.31 in

Cable Insulation Diameter Minimum

1.02 in

Dimensions

10.50 in x 3.625 in x 11.00 in

Height

11 in

Length

10.5 in

Weight

6 lb

Width

3.625 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

150 kV

Corona Extinction (3pC)

26 kV

Current Rating

200 A

kV Class

Large Interface 35 kV

Conductor Related

Cable Insulation Diameter Range

1.020 - 1.310

Solid or Compacted Conductor

1/0

Stranded or Compressed Conductor

#1

Configuration

Connector Type

Bi-Metal

With Seal Kit

Yes

With Test Point

No

Logistics

Pallet Quantity

108

Standard Package

20