HUBBELL POWER SYSTEMS
35 kV, Load Break Elbow w/ Test Point, ProbeLok Bimetal Contact, Seal Kit
Image of 236LE55PTJ 35 kV, Load Break Elbow w/ Test Point, ProbeLok Bimetal Contact, Seal Kit

35 kV, Load Break Elbow w/ Test Point, ProbeLok Bimetal Contact, Seal Kit

Brand: Hubbell Power Systems

Catalog ID: 236LE55PTJ

Load Break Elbow, 200 Amp, 35 kV, with Test Point, Long ProbeLok Bimetal Contact, Cable Insulation Diameter range = 1.020 - 1.310 inches, 2/0 Solid or Compacted and 1/0 Stranded or Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

236LE55PTJ

Connector Type

ProbeLok Bi-Metal

Material Type

Non-Standard

Type

200Amp Load Break

With Seal Kit

Yes

With Test Point

Yes

Dimensions

Cable Insulation Diameter Maximum

1.31 in

Cable Insulation Diameter Minimum

1.02 in

Dimensions

11.00 in x 3.625 in x 11.00 in

Height

11 in

Length

11 in

Weight

6 lb

Width

3.625 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

150 kV

Corona Extinction (3pC)

26 kV

Current Rating

200 A

kV Class

Large Interface 35 kV

Conductor Related

Cable Insulation Diameter Range

1.020 - 1.310

Solid or Compacted Conductor

2/0

Stranded or Compressed Conductor

1/0

Configuration

Connector Type

ProbeLok Bi-Metal

With Seal Kit

Yes

With Test Point

Yes

Logistics

Carton Quantity

6

Pallet Quantity

72

Standard Package

20