HUBBELL POWER SYSTEMS
Image of 635IC 35kV 600A Class Insualting Cap
Image of 635IC 35kV 600A Class Insualting Cap
Buy America(n) Qualified

35kV 600A Class Insualting Cap

Brand: Hubbell Power Systems

Catalog ID: 635IC

35kV 600A Class Insualting Cap

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

Product details

General

Catalog Number

635IC

Type

Insualting Cap

UPC

096359727293

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

200 kV

Corona Extinction (3pC)

26 kV

Current Rating

600 A

kV Class

35 kV

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

192

Resources and downloads