HUBBELL POWER SYSTEMS
Image of 236GE6 35kV Class Grounding Elbow, 1/0 lug

35kV Class Grounding Elbow, 1/0 lug

Brand: Hubbell Power Systems

Catalog ID: 236GE6

35kV Class Grounding Elbow, with probe and copper lug for 1/0 grounding cable

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Designed to handle one fault-close of up to 10,000 A for 10 cycles

General

Catalog Number

236GE6

Connector Type

Copper

Type

Grounding Elbow

UPC

096359671909

Dimensions

Dimensions

10.33 in x 3.625 in x 10.30 in

Height

10.3 in

Length

10.33 in

Width

3.625 in

Electrical Ratings

kV Class

35 kV

Configuration

Connector Type

Copper

Logistics

Carton Quantity

6

Pallet Quantity

108

Standard Package

20