HUBBELL POWER SYSTEMS
Image of 635J2U 35kV Deadbreak Junction 600A

35kV Deadbreak Junction 600A

Brand: Hubbell Power Systems

Catalog ID: 635J2U

35kV 600A 200BIL 2-PT Deadbreak Junction With U-Straps

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

635J2U

Type

Junctions

UPC

096359739630

Dimensions

Dimensions

7.50 in x 3.46 in x 6.89 in

Height

6.89 in

Length

7.5 in

Weight

5.76 lb

Width

3.46 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

200 kV

Corona Extinction (3pC)

26 kV

Current Rating

600 A

kV Class

35 kV

Logistics

Pallet Quantity

64

Standard Package

1