HUBBELL POWER SYSTEMS
Image of C6001927 35 kV Large Interface URD Elbow Grounding Set with 6 ft (1.8 m) Yellow 1/0 Grounding Cable

35 kV Large Interface URD Elbow Grounding Set with 6 ft (1.8 m) Yellow 1/0 Grounding Cable

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6001927

35kV Large Interface URD Elbow Grounding Set with 6ft. Yellow 1/0 Grounding Cable

  • 35kV large interface elbow ground set for single phase URD switches & transformers
  • Includes (1) 35kV large interface yellow elbow and probe, (6ft.) 1/0 yellow grounding cable, and (1) T6000466 C-clamp
  • Fault current rating of 10kA for 10 cycles per IEEE 386

General

Catalog Number

C6001927

EU RoHS Indicator

No

UPC

096359023968

Dimensions

Weight

10.78 lb

Electrical Ratings

Fault Current - 10 Cycles

10,000 amps

kV Class

35 kV

Certifications And Compliance

EU RoHS Indicator

No