HUBBELL POWER SYSTEMS
Image of 235LE56T 200A 35kV Class Loadbreak Elbow 2/0 Lug w/ TP

200A 35kV Class Loadbreak Elbow 2/0 Lug w/ TP

Brand: Hubbell Power Systems

Catalog ID: 235LE56T

Load break Elbow, 35 kV Small Interface, with Test Point, Cable Insulation Diameter range = 1.087- 1.311 inches, 3/0 Solid or Compact and 2/0 Stranded or Compressed, Interface 7B

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

235LE56T

Connector Type

Bi-Metal

Integral Seal

No

PROBELOK ? Connectors

No

Type

Loadbreak Elbow

With Seal Kit

No

With Test Point

Yes

Dimensions

Cable Insulation Diameter Maximum

1.311 in

Cable Insulation Diameter Minimum

1.087 in

Dimensions

9.130 in x 4.00 in x 12.250 in

Height

12.25 in

Length

9.13 in

Width

4 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

150 kV

Corona Extinction (3pC)

26 kV

Current Rating

200 A

kV Class

Small Interface 35 kV

Conductor Related

Cable Insulation Diameter Range

1.087 - 1.311

Solid or Compacted Conductor

3/0

Stranded or Compressed Conductor

2/0

Configuration

Connector Type

Bi-Metal

With Seal Kit

No

With Test Point

Yes

Logistics

Standard Package

9