HUBBELL POWER SYSTEMS
Image of 635BTSU4TJ 35kV t-body kit
Image of 635BTSU4TJ 35kV t-body kit
play
play
play
Buy America(n) Qualified

35kV t-body kit

Brand: Hubbell Power Systems

Catalog ID: 635BTSU4TJ

35kV 600A T-Body Kit, with Test Point, Cable Insulation Diameter Range = 1.755 - 1.875 Inches. Kit includes T-body with Testpoint, Cable Adapter, Aluminum Stud, Insulating Plug with Cap, Seal Kit,and Shear Bolt connector for 800 Stranded or Compressed and 1000 Compact conductor.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

635BTSU4TJ

Connector Type

Shear Bolt

Type

Deadbreak T-Body Kit

UPC

096359722564

With Seal Kit

Yes

With Test Point

Yes

Dimensions

Dimensions

15.000 in x 9.000 in x 7.125 in

Height

7.125 in

Length

15 in

Weight

8.5 lb

Width

9 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

150 kV

Corona Extinction (3pC)

26 kV

Current Rating

600 A

kV Class

35 kV

Conductor Related

Solid or Compacted Conductor

1000

Stranded or Compressed Conductor

1000

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Standard Package

1

Media

Videos

play
Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories
play
Hubbell Power Systems T-Body Connector Assembly
play
Hubbell Power Systems In Depth: T-Body Kits