HUBBELL POWER SYSTEMS
Image of 635BTSU4T 35kV t-body kit

35kV t-body kit

Brand: Hubbell Power Systems

Catalog ID: 635BTSU4T

35kV 600A T-Body Kit, with Test Point, Cable Insulation Diameter Range = 1.755 - 1.875 Inches. Kit includes T-body with Testpoint, Cable Adapter, Aluminum Stud, Insulating Plug with Cap,and Shear Bolt connector for 800 Stranded or Compressed and 1000 Compact conductor.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

635BTSU4T

Connector Type

Shear Bolt

Type

Deadbreak T-Body Kit

UPC

096359763536

With Seal Kit

No

With Test Point

Yes

Dimensions

Dimensions

7.125 in x 9.00 in x 15.000 in

Height

15 in

Length

7.125 in

Width

9 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

200 kV

Corona Extinction (3pC)

26 kV

Current Rating

600 A

kV Class

35 kV

Conductor Related

Solid or Compacted Conductor

1000

Stranded or Compressed Conductor

1000

Configuration

Connector Type

Shear Bolt

With Seal Kit

No

With Test Point

Yes

Logistics

Standard Package

1