HUBBELL POWER SYSTEMS
Image of GS21036CC2 36" 21K Guy Strain, Clevis / Clevis + 2 Rollers

36" 21K Guy Strain, Clevis / Clevis + 2 Rollers

Brand: Chance

Catalog ID: GS21036CC2

36" Fiberglass Guy Strain; 21,000 lb Series; Clevis / Clevis + 2 Rollers

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS21036CC2

Description - End Fitting

Clevis - Clevis - 2 Rollers

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

UPC

096359313373

Dimensions

Diameter - Rod / Tube

0.625 in

Dimensions

36 in x 2.75 in x 2 in

Height

2 in

Length

36 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Mounting Bolt Spacing

45 in

Weight

5.08 lb

Width

2.75 in

Force Related

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

Logistics

Pallet Quantity

120

Standard Package

5