HUBBELL POWER SYSTEMS
Image of GS36036CC 36" 36K Guy Strain, Clevis / Clevis

36" 36K Guy Strain, Clevis / Clevis

Brand: Chance

Catalog ID: GS36036CC

36" Fiberglass Guy Strain- 36,000 lb Series- Clevis / Clevis

  • 7/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS36036CC

Description - End Fitting

Clevis - Clevis

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

36000 lb

Tensile Strength

36000 lb.

UPC

096359441212

Dimensions

Diameter - Rod / Tube

0.875 in

Length

36 in

Length - Clevis Pin Center to Clevis Bottom

2.12 in

Mounting Bolt Spacing

51 in

Weight

9.6 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Ultimate

36000 lb

Tensile Strength

36000 lb.

Logistics

Carton Quantity

4

Pallet Quantity

96

Standard Package

4