HUBBELL POWER SYSTEMS
36 kV, 150 kV BIL, Type C Standard Polymer Cutout w/300A Solid Blade
Image of CP710633PB 36 kV, 150 kV BIL, Type C Standard Polymer Cutout w/300A Solid Blade

36 kV, 150 kV BIL, Type C Standard Polymer Cutout w/300A Solid Blade

Brand: Chance

Catalog ID: CP710633PB

36 kV, 150 kV BIL, Standard Type C Polymer Cutout with a 300A, 12kAIC solid blade, parallel-groove connector and a NEMA "B" crossarm bracket.

Protect your distribution system or other items such as transformers and capacitor banks with Chance Type C Polymer Standard Cutouts. Chance Type C Polymer Standard cutouts are available for application on system voltages up to 36kV and 170kV BIL. Chance Type C Polymer Standard Cutouts can be fused up to 200A and use Universal Style fuse links so Coordination with other devices is easily achievable. ChanceType C Polymer Standard Cutouts can also be a sectionalizing device and function much like a disconnect switch when fitted with a 300A disconnect blade. Chance Type C Polymer Standard Cutouts are interchangeable with S&C(MPS ) Type XS and ABB Type ICX cutouts within the same voltage class. Chance Type C Polymer Standard Cutouts use ESP Enhanced Silicone Polymer as insulating material and use a synthetic fuse holder liner material for consistent arc quenching during fault current interruption or load breaking. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Interchangeable with ABB Type ICX & S&C(MPS) Type XS
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material
  • ESP ( Enhanced Silicone Polymer ) Insulating Material
  • TDG ( Thermal Diffusion Galvanization ) Insulator Assembly Castings
  • Dimensions provided below are installed dimensions

General

Bracket Type

NEMA "B" Heavy Duty for crossarm

Catalog Number

CP710633PB

Corrosion Resistant?

No

Description - Replacement Fuse Holder

T710-633T

Type

Cutout

UPC

096359644750

Dimensions

Depth

13 in

Height

22.8 in

Weight

16 lb

Width

5.41 in

Electrical Ratings

BIL

150 kV

Creep and Leakage Distance

33.2" (845mm)

Current Rating

300 A

Reference Voltage Limit - Minimum

Thru 34.5kV

Voltage - Maximum

36 kV

Voltage Rating

36 kV

Configuration

Bracket Type

NEMA "B" Heavy Duty for crossarm

Corrosion Resistant?

No

Logistics

Pallet Quantity

24 EA

Standard Package

1