HUBBELL POWER SYSTEMS
36 kV, 170 kV BIL, Type C Standard Polymer Cutout w/100A 12kAIC fuseholder
Image of CP710613LX 36 kV, 170 kV BIL, Type C Standard Polymer Cutout w/100A 12kAIC fuseholder

36 kV, 170 kV BIL, Type C Standard Polymer Cutout w/100A 12kAIC fuseholder

Brand: Chance

Catalog ID: CP710613LX

36 kV, 170 kV BIL, Standard Type C Polymer Cutout with a 100A, 12kAIC fuseholder, large eyebolt connector and an extended NEMA "B" crossarm bracket.

Protect your distribution system or other items such as transformers and capacitor banks with Chance Type C Polymer Standard Cutouts. Chance Type C Polymer Standard cutouts are available for application on system voltages up to 36kV and 170kV BIL. Chance Type C Polymer Standard Cutouts can be fused up to 200A and use Universal Style fuse links so Coordination with other devices is easily achievable. ChanceType C Polymer Standard Cutouts can also be a sectionalizing device and function much like a disconnect switch when fitted with a 300A disconnect blade. Chance Type C Polymer Standard Cutouts are interchangeable with S&C(MPS ) Type XS and ABB Type ICX cutouts within the same voltage class. Chance Type C Polymer Standard Cutouts use ESP Enhanced Silicone Polymer as insulating material and use a synthetic fuse holder liner material for consistent arc quenching during fault current interruption or load breaking. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Interchangeable with ABB Type ICX & S&C(MPS) Type XS
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material
  • ESP ( Enhanced Silicone Polymer ) Insulating Material
  • TDG ( Thermal Diffusion Galvanization ) Insulator Assembly Castings

General

Bracket Type

Extended NEMA "B" for crossarm

Catalog Number

CP710613LX

Corrosion Resistant?

No

Description - Replacement Fuse Holder

T710-613T

Type

Cutout

UPC

096359657590

Dimensions

Weight

12.5 lb

Electrical Ratings

BIL

170 kV

Creep and Leakage Distance

33.2" (845mm)

Current Rating

100 A

Fuselink Current Range

1A to 100A - removable buttonhead fuse link only

Reference Voltage Limit - Minimum

Thru 34.5kV

Voltage - Maximum

36 kV

Voltage Rating

36 kV

Configuration

Bracket Type

Extended NEMA "B" for crossarm

Corrosion Resistant?

No

Logistics

Pallet Quantity

24 EA

Standard Package

1