HUBBELL POWER SYSTEMS
36 kV, 170 kV BIL, Type C Standard Porcelain Cutout w/300A Solid Blade
Image of C710733PB 36 kV, 170 kV BIL, Type C Standard Porcelain Cutout w/300A Solid Blade

36 kV, 170 kV BIL, Type C Standard Porcelain Cutout w/300A Solid Blade

Brand: Chance

Catalog ID: C710733PB

36 kV, 170 kV BIL, Standard Type C Porcelain Cutout with a 300A, 12kAIC solid blade, parallel-groove connector and a NEMA "B" crossarm bracket.

Protect your distribution system or other items such as transformers and capacitor banks with Chance Type C Standard Cutouts. Chance Type C Standard cutouts are available for application on system voltages up to 36kV 170kV BIL. Chance Type C Standard Cutouts can be fused up to 200A and use Universal Style fuse links so Coordination with other devices is easily achievable. ChanceType C Standard Cutouts can also be used as a sectionalizing device and function much like a disconnect switch when fitted with a 300A disconnect blade. Chance Type C Standard Cutouts are interchangeable with S&C(MPS ) Type XS and ABB Type ICX cutouts within the same voltage class and use a synthetic fuse holder liner material for consistent arc quenching during fault currrent interruption or load breaking. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Interchangeable with ABB Type ICX & S&C(MPS) Type XS
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material
  • Dimensions provided below are installed dimensions

General

Bracket Type

NEMA "B" Heavy Duty for crossarm

Catalog Number

C710733PB

Corrosion Resistant?

No

Description - Replacement Fuse Holder

T710-733T

EU RoHS Indicator

No

Material Type

Non-Standard

Type

Cutout

UPC

096359244417

Dimensions

Depth

13.78 in

Height

22.8 in

Weight

32.663 lb

Width

5.09 in

Electrical Ratings

BIL

170 kV

Creep and Leakage Distance

28.4" (720mm)

Current Rating

300 A

Reference Voltage Limit - Minimum

Thru 34.5kV

Voltage - Maximum

36 kV

Voltage Rating

36 kV

Withstand Current - Short Time (10 cycles)

12,000 Amps Asym.

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Bracket Type

NEMA "B" Heavy Duty for crossarm

Corrosion Resistant?

No

Logistics

Pallet Quantity

24

Standard Package

1