HUBBELL POWER SYSTEMS
Image of C4000798 3/8 in Samson Composite Fiber Braided DURA-PLEX™ Rope
Image of C4000798 3/8 in Samson Composite Fiber Braided DURA-PLEX™ Rope

3/8 in Samson Composite Fiber Braided DURA-PLEX™ Rope

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4000798

Samson Dura-Plex is a 12-strand single braid, where the composite strands are braided together using parallay construction to produce a rope with an excellent strength-to-weight ratio.

  • Weight per 100 ft: 3.4 lbs
  • Abrasion resistant
  • Easy to splice and flexible
  • Good grip and knot-holding ability
  • Good strength compared to other "combo" ropes

Product details

General

Catalog Number

C4000798

EU RoHS Indicator

No

Material

Composite Fiber Braided

Size

3/8 in

SizeMetric

9.5 mm

Tensile Strength

3,500 lb.

Tensile Strength Metric

1,588 kg

Type

Load Lift Assist

UPC

096359016809

Dimensions

Diameter

0.37 in

Length

7200 in

Weight

3 lb

WeightMetric

1.4 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

10800

Standard Package

600

Resources and downloads