HUBBELL POWER SYSTEMS
Image of BPS-0300X4500B 3IN Pipe Bus Cover

3IN Pipe Bus Cover

Brand: Greenjacket

Catalog ID: BPS-0300X4500B

3IN Pipe Bus Cover

3IN Pipe Bus Cover

  • Modifiable length
  • Coupler that allows multiple/corresponding covers to be joined together with no gaps
  • Flange around opening perimeter of cover that provides air gap for better protection
  • Push pin closure for permanent installation

General

Application

Protective cover for pipe bus or structures

Catalog Number

BPS-0300X4500B

Color

Green

Material - Body

Polyurea

Product Category

Wildlife Protectors

Dimensions

Length

45 in

Width

3 1/4 in