HUBBELL POWER SYSTEMS
Image of GCW31ATDG 3in SQUARE-CURVED DUCTILE IRON WASHER for 3/4in BOLT SIZE, 13/16in HOLE, with TDG CORROSION PROTECTION

3in SQUARE-CURVED DUCTILE IRON WASHER for 3/4in BOLT SIZE, 13/16in HOLE, with TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: GCW31ATDG

Washers protect the crushing of wood fibers under loading conditions.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square curved cast washer, 3" square x 1/2" thick at boss
  • 13/16" diameter hole for 3/4" diameter bolt
  • Manufactured as functional equivalent to NEMA PH-10
  • Cast ductile iron material per ASTM A536
  • Thermal Diffusion Galvanized per ArmorGalv® and ASTM 1059

Check out our Blog: Advantages of ArmorGalv® Thermal Zinc Diffusion

General

Catalog Number

GCW31ATDG

Material

Ductile Iron, ASTM A-536

Type

Curved Square

UPC

096359732143

Dimensions

Diameter

.75 in

Diameter (Fraction)

3/4 in

Logistics

Pallet Quantity

2400