HUBBELL POWER SYSTEMS
3in SQUARE CURVED WASHER for 3/4in BOLT SIZE, 13/16in HOLE
Image of 682212 3in SQUARE CURVED WASHER for 3/4in BOLT SIZE, 13/16in HOLE

3in SQUARE CURVED WASHER for 3/4in BOLT SIZE, 13/16in HOLE

Brand: Chance

Catalog ID: 682212

Washers protect the crushing of wood fibers under loading conditions.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square curved washer, 3" square x 1/4" thick
  • 13/16" diameter hole for 3/4" diameter bolt
  • Manufactured in compliance with NEMA PH-10
  • Galvanized per ASTM A-153 or ASTM B695

General

Catalog Number

682212

Coating

Galvanized, ASTM A-153

Material

Steel

Size

3 in X 3 in X 1/4 in

Type

Washer

UPC

096359073864

Dimensions

Bolt Size

3/4 in

Dimension - Hole Size inch

13/16 in

Dimensions

2.938 in x 2.938 in x 0.500 in

Distance From Pole

N/A

Height

0.5 in

Length

2.938 in

Size

3 in X 3 in X 1/4 in

Weight

0.54 lb

Width

2.938 in

Certifications And Compliance

Industry Standard(s)

NEMA PH10

Logistics

Carton Quantity

50 EA

Pallet Quantity

3200