HUBBELL POWER SYSTEMS
3in SQUARE CURVED WASHER for 5/8in BOLT SIZE, 11/16in HOLE
Image of GCW31 3in SQUARE CURVED WASHER for 5/8in BOLT SIZE, 11/16in HOLE

3in SQUARE CURVED WASHER for 5/8in BOLT SIZE, 11/16in HOLE

Brand: Chance

Catalog ID: GCW31

Washers protect the crushing of wood fibers under loading conditions.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square curved cast washer, 3" square x 3/8" thick at boss
  • 13/16" diameter hole for 3/4" diameter bolt
  • Manufactured in compliance with NEMA PH-10
  • Cast ductile iron material per ASTM A536
  • Galvanized per ASTM A-153

General

Catalog Number

GCW31

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Size

3 in X 3 in

Type

Washer

UPC

096359036357

Dimensions

Bolt Size

5/8 in

Dimension - Hole Size inch

11/16 in

Dimensions

3.000 in x 3.000 in x 0.625 in

Distance From Pole

N/A

Height

0.625 in

Length

3 in

Size

3 in X 3 in

Thickness_Fraction

5/16 in

Weight

0.52 lb

Width

3 in

Certifications And Compliance

RUS Listed Reference

d - Washers, curved

Logistics

Pallet Quantity

2400